??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 50K-PA-RE10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 50K-PA-RE10-S4
VERF
Availability
no more available
BC
Order code
BOS01CK
TC
Artikelbezeichnung
BOS 50K-PA-RE10-S4
PX
Product view
47636_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.13200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 50K, Dimension = 28.5 x 80.5 x 62 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = LED, red light, Range = 0...60 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = PC ABS, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.